IESNA:LM-63-2002
[TEST]P1056123
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3988
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2002.2 1987.5 1978.6 1963.9 1944.7 1918.2 1887.3 1851.9 1812.1 1767.9
1719.3 1666.3 1610.3 1552.8 1491 1427.6 1362.8 1296.5 1227.2 1156.5
1081.4 1009.2 935.5 861.9 786.7 711.6 635 554 477.3 405.2
327.1 257.8 191.5 129.6 73.7 26.5 0
2002.2 2011 2000.7 1978.6 1947.7 1910.8 1866.6 1818 1766.5 1709
1648.6 1583.8 1516 1446.8 1374.6 1299.4 1224.3 1147.7 1071.1 993
914.9 835.3 757.3 679.2 602.6 527.4 453.8 383.1 312.3 247.5
198.9 156.2 116.4 81 50.1 23.6 0
2002.2 1993.3 1974.2 1937.4 1893.2 1844.5 1787.1 1723.7 1656 1582.3
1505.7 1423.2 1339.2 1253.8 1168.3 1081.4 997.4 914.9 835.3 754.3
677.7 604 531.9 465.6 397.8 347.7 305 266.7 228.4 193
159.1 128.2 98.7 70.7 45.7 22.1 0
2002.2 1996.3 1963.9 1918.2 1865.2 1804.8 1738.5 1661.9 1576.4 1488
1396.7 1303.9 1211 1118.2 1026.9 938.5 850.1 767.6 691 618.8
548.1 478.8 428.7 388.9 347.7 307.9 271.1 238.7 206.3 175.3
145.9 119.3 91.3 66.3 42.7 19.2 0
2002.2 1999.2 1972.7 1927 1869.6 1807.7 1732.6 1650.1 1563.1 1468.9
1370.1 1270 1175.7 1081.4 990 900.2 819.1 739.6 664.4 593.7
521.5 465.6 422.8 383.1 341.8 305 269.6 237.2 206.3 175.3
147.3 119.3 92.8 66.3 42.7 20.6 0
